??
Выбор CAD модели
Страна доставки
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Concealed shower LINUS D-SC-V
product description
Built-in wall unit shower BASIC DC-T selfclosing thermostat stainl. steel
purchase order number
019002899
GTIN - number
4021163153989
product preview
Level of detail
long text - Click on text for HTML view
Concealed shower LINUS Basic D-SC-T Mixed water, ThermoProtect thermostat For WBD-SC-T concealed masterbox. Manual actuation with automatic closing. Scope of delivery Front panel SC-V self-closing button with push sleeve Operating button for thermostat with push sleeve, temperature setting unlockable/lockable at 38 °C Fastening material Technical data Material: Actuation Brass; Front panel Stainless steel Surface: Actuation Chrome; Front panel Brushed stainless steel Dimensions front plate: w 183 mm x h 283 mm x d 3 mm - 019002899
web link
http://www.schell.eu/deutschland_de/a/019002899
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Sound insulation class / noise class
nominal size DN
Housing material (no touching water)
stainless steel
Surface
brushed
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
web address of manufacturer
www.schell.eu
Preview - Generation
Предпросмотр
3D
Измерение
Characteristics Graph
2D