??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Combination angle valve
product description
Filter combination angle valve, 1/2", with BP, chrome
Description text
Filter combination angle valve, Filter (mesh gauge: 250 µm), Backflow preventer, DN 15 G 1/2 AG, Ø 10 mm (DN 10 G 3/8 AG), Hose screw connection Ø 14.5 mm (DN 20 G 3/4 AG), Chrome
purchase order number
035600699
GTIN - number
4021163147131
product preview
Level of detail
long text - Click on text for HTML view
Filter combination angle valve Filter angle valve for protecting high-quality fittings (e.g. electronic taps). Integrated appliance valve for connecting household appliances. Scope of delivery: Combination angle valve COMFORT handle Filter (mesh gauge: 250 µm) Backflow preventer (EN 1717: EB-type) in appliance connection outlet Long push rod Hose screw connection High-tensile brass cone compression connection with length compensation Push rosette Ø 54 mm Technical data: Material: Brass, conform to German drinking water regulations Surface: Chrome Connection: DN 15 G 1/2 AG Outlet: Ø 10 mm (DN 10 G 3/8 AG), Hose screw connection Ø 14.5 mm (DN 20 G 3/4 AG) Safety device, conforms to EN 1717: EB Certificates: PA-IX 851/IA, ACS, SVGW Noise class: I, at 100% flow Flow class: A Note Together with anti-vacuum device: HP safety combination (EN 1717). - 035600699
web link
http://www.schell.eu/deutschland_de/a/035600699
fitting type
valve with regulating function
Installation location
warm and cold PWH, PWC drinking water
Sound insulation class / noise class
noise class 1 at 100% flow
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
PA-IX 851/IA, ACS, SVGW
sheet number of the guideline
17
fitting type
tapping fitting
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
2D