??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Electronic wash basin tap XERIS E
product description
Electronic wash basin tap XERIS E HD-K small, without power supply
Description text
Wash basin tap XERIS E, Electronic, HD-K small - high-pressure cold water/pre-mixed water, Infrared sensor single-hole tap, G 3/8 IG, Chrome
purchase order number
002180699
GTIN - number
4021163163070
product preview
Level of detail
long text - Click on text for HTML view
Electronic wash basin tap XERIS E-T HD-K small - high-pressure cold water/pre-mixed water Infrared sensor-controlled. Excluding power supply. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Intended for power supply via SCHELL water management system SWS or central power supply unit. Scope of delivery Infrared sensor single-hole tap Infrared sensor electronics, programmable 6 V axial solenoid valve with pre-filter Flow regulator Connection cable, 250 mm, with 3-pin plug connector, protection class IP65 Flexible Clean-Fix S connection hose, G 3/8 IG x 400 mm, with integrated backflow preventer (EN 1717: EB-type) and pre-filter Fastening material for wash basin installation Technical data Setting options via SWS SSC Programming via short range reflex (off/on) Sensor range (short/medium/long) Max. flow time (1-360 s) Follow-up time (0.6-60 s) Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h) Continuous flush for thermal disinfection, with anti-scalding protection (off/15-600 s) Duration of flow (off/15-600 s) Energy saving mode (off/1-254 h after last flush) Cleaning stop (off/60-360 s) Setting options via short range reflex Sensor range (short/medium/long) Stagnation flush (off/30 s, every 24 h after last flush/every 24 h) Continuous flush for thermal disinfection, with anti-scalding protection (off/300 s/120 s) Cleaning stop (off/60 s) Flow: max. 5 l/min pressure independent Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Housing Brass; Parts in contact with water Plastic Surface: Chrome Connection: G 3/8 IG Certificates: P-IX 29072/IO, ACS, Belgaqua Noise class: I Flow class: O - 002180699
web link
http://www.schell.eu/deutschland_de/a/002180699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
cold PWC drinking water
Sound insulation class / noise class
sound insulation class 1
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
10
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
WELL public, Belgaqua, ACS
sheet number of the guideline
17
fitting type
tapping fitting
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D