??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Concealed wash basin tap LINUS W-E-M
product description
Wall-mounted WF LINUS W-E-M 230mm outlet, IR, mw, chrome, battery
Description text
purchase order number
019300699
GTIN - number
4021163164749
product preview
Level of detail
long text - Click on text for HTML view
Concealed wash basin tap LINUS W-E-M Mixed water For WBW-E-M concealed masterbox. Infrared sensor-controlled. Battery operation. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Scope of delivery: Front panel with infrared sensor window Mixed water operating button with push sleeve Mounting frame with infrared sensor electronics, programmable 6 V battery compartment, protection class IP65 Fastening material Technical data: Setting options via SWS SSC Sensor range (short/medium/long) Programming via short range reflex (off/on) Max. flow time (1-360 s) Follow-up time (0.6-60 s) Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h) Continuous flush for thermal disinfection, with anti-scalding protection (off/15-600 s) Duration of flow (off/15-600 s) Energy saving mode (off/1-254 h after last flush) Cleaning stop (off/60-360 s) Setting options via short range reflex Sensor range (short/medium/long) Stagnation flush (off/30 s, every 24 h after last flush/every 24 h) Continuous flush for thermal disinfection, with anti-scalding protection (off/300 s/120 s) Cleaning stop (off/60 s) Flow: max. 5 l/min pressure independent Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Outlet Brass, conform to German drinking water regulations; Actuation Brass; Front panel Brass Surface: Outlet Chrome; Actuation Chrome; Front panel Chrome Outlet: L 230 mm Dimensions front plate: w 188 mm x h 180 mm x d 12 mm
web link
http://www.schell.eu/deutschland_de/a/019300699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Housing material (touching water)
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
sheet number of the guideline
17
fitting type
tapping fitting
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
2D