??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Electronic exposed wash basin tap WALIS
Product description
Electronic wall-mounted fitting WALIS E 250 mm outlet, chrome
Description text
Exposed wash basin tap WALIS E, Cold water/pre-mixed water, Infrared, Battery compartment, Wall outlet with flow regulator (theft-safe), DN 15 G 1/2 AG, Projection 250 mm, Chrome
purchase order number
019520699
GTIN - number
4021163166576
product preview
Level of detail
long text - Click on text for HTML view
Exposed wash basin tap WALIS E Cold water/pre-mixed water Infrared sensor-controlled. Battery operation. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Connection from rear or, with optional mounting frame, from top, bottom or sides. Scope of delivery Front panel with infrared sensor window Waterpath with 6 V solenoid valve Installation frame with infrared sensor electronics, programmable 6 V battery compartment, protection class IP65 4x AA alkaline battery 1.5 V Wall outlet with flow regulator (theft-safe) Fastening material Technical data Setting options via SWS SSC Sensor range (short/medium/long) Programming via short range reflex (off/on) Max. flow time (1-360 s) Follow-up time (0.6-60 s) Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h) Continuous flush for thermal disinfection, with anti-scalding protection (off/15-600 s) Duration of flow (off/15-600 s) Energy saving mode (off/1-254 h after last flush) Cleaning stop (off/60-360 s) Setting options via short range reflex Sensor range (short/medium/long) Stagnation flush (off/30 s, every 24 h after last flush/every 24 h) Continuous flush for thermal disinfection, with anti-scalding protection (off/300 s/120 s) Cleaning stop (off/60 s) Flow: max. 5 l/min pressure independent Flow pressure: 1.0 - 5.0 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Outlet Brass, conform to German drinking water regulations; Front panel Plastic; Waterpath Brass, conform to German drinking water regulations Surface: Chrome Projection to centre of aerator: 250 mm Connection: DN 15 G 1/2 AG - 019520699
web link
http://www.schell.eu/deutschland_de/a/019520699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
cold PWC drinking water
Sound insulation class / noise class
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
sheet number of the guideline
17
fitting type
100
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
2D