??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
Manufacturer’s name
SCHELL GmbH & Co. KG
Valve type designation
Exposed Shower Tap MODUS MD-T
Product description
Exposed Shower Tap MODUS MD-T/u Open/Close, Thermostat, Connection below, chrome
Description text
Exposed shower tap MODUS MD-T, Mixed water, Thermostat, Open/Closed, 2x DN 15 G 1/2 AG, DN 15 G 1/2 AG (bottom), Chrome
Manufacturer’s reference number
021850699
GTIN number
4021163170542
product preview
Level of detail
long text - Click on text for HTML view
Exposed shower tap MODUS MD-T Mixed water, ThermoProtect thermostat Manual open/closed actuation. Scope of delivery On/Off surface-mounted shower fitting Operating button open/close ThermoProtect thermostat, conform to EN 1111, unlockable/lockable temperature lock at 38 °C, anti-scalding protection if cold water supply fails IsoBody housing Open/closed ceramic cartridge 2 backflow preventers (EN 1717: EB-type) 2 S-connections and rosettes (depth-adjustable) Technical data Max. operating temperature: 65 °C (for thermal disinfection 80 °C max. 10 min./day) Max. Outlet temperature: 38 - 43 °C adjustable Material: Housing Brass, conform to German drinking water regulations Surface: Chrome Connection: 2x DN 15 G 1/2 AG Outlet: DN 15 G 1/2 AG (bottom) - 021850699
web link
http://www.schell.eu/deutschland_de/a/021850699
Valve assembly type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
warm and cold PWH, PWC drinking water
Sound insulation class / noise class
max. operating temperature
70 °C
max. operating pressure
5 bar
Nominal size
15
nominal pressure
10
minimum operarting temperature
10 °C
Body material
brass
Surface
chrome-plated
Menge pro Verpackungseinheit
1 PCE per pack
standards/rules/approvals
Sheet number of the guideline
17
Valve type
tapping fitting
Web address of the manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D