??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
Type of sanitary installation elements
bide element
sanitary installation elements -series designation
Bidet-Module MONTUS for wallmounted Bidets
Description text
Bidet module MONTUS, B 50 cm x H 115 cm, Frame Powder coat finish
purchase order number
030670099
GTIN - number
4021163161755
product preview
Level of detail
height adjustment
adjustable distance
adjustable pipe distance
long text - Click on text for HTML view
Bidet module MONTUS Bidet module, height 115 cm. For stud wall or pre-wall mounting or exposed installation. Self-supporting, powder-coated steel profiled frame with height-adjustable feet and cross bars. Scope of delivery Bidet module Cross bar for bidet attachment 180/230 mm, height-adjustable Cross bar with drain elbow and construction plug, height-adjustable Cross bar with noise-insulated angle valve connections 80/160/320 mm, construction plug, height-adjustable Height-adjustable installation feet 0-20 cm Fastening material for bidet installation (fastening bolts M 12 x 200 mm, protection hose, plastic collar bushings, nuts, flat washers, cover caps) Fastening material for installation feet Technical data Material: Frame Steel Surface: Frame Powder coat finish Dimensions: w 50 cm x h 115 cm Waste water connection: Ø 50 mm Water connection: 2x DN 15 G 1/2 AG (bottom) Waste water outlet: Ø 50 mm/40 mm (by cutting to length) Water outlet: 2x DN 15 G 1/2 IG - 030670099
web link
http://www.schell.eu/worldwide_en/a/030670099/
Installation location
Exosed or concealed mounting
with height adjustment
mechanical
maximum construction height
1150 mm
minimum construction width
500 mm
maximum construction width
500 mm
minimum construction depth
120 mm
material element
steel
surface element
powder coated
sea water resistent
no
electrical connection
can be retrofitted on site
flushing operation
concealed
Element versions
sound-insulated valve plate
yes
protected against vandalism
yes
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
type
bidet
sheet number of the guideline
21
product description
Bidet
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
2D