??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
WC-operating panel MONTUS FIELD
Product description
WC-operating panel MONTUS FIELD H, single flush, vandal-proof,chrome
Description text
WC operating panel MONTUS FIELD H, Front panelChrome
purchase order number
031240699
GTIN - number
4021163166422
product preview
Level of detail
long text - Click on text for HTML view
WC operating panel MONTUS FIELD H Single flush. Barrier-free. Vandal-resistant, zinc die-cast version. Triggering from front via operating panel. Triggering via operating button on support handle or possible via external switch. Scope of delivery Front panel Electronic module for lifting motor Concealed transformer 12 VDC, 100-240 VAC, 50-60 Hz Installation tool Connection cable Technical data Material: Front panel Die-cast zinc Surface: Front panel Chrome Dimensions front plate: w 240 mm x h 162 mm x d 15 mm - 031240699
web link
http://www.schell.eu/deutschland_de/a/031240699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Housing material (no touching water)
Zinc die-cast
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
sheet number of the guideline
17
web address of manufacturer
www.schell.eu
Gehäusebauform
WC-Betätigungsplatte
Preview - Generation
Preview
3D
Dimension
2D