??
Catalog navigation
CAD model selection
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Design-Eckventil-Set EDITION
product description
design angle valve set EDITION, 1/2" chrome with ASAG
Description text
Design angle valve set EDITION
purchase order number
053210699
GTIN - number
4021163139464
product preview
Level of detail
Height adjustment
long text - Click on text for HTML view
053210699 - Design angle valve set EDITION Design: sieger design. Connecting set for wash basins. Scope of delivery 2x Design angle valve EDITION (05 320 06 99) Designer angle valve Polished brass body Brass cover for actuation and outlet ASAG easy (Self-sealing connection thread) Grease chamber head part Push rod High-tensile brass cone compression connection with length compensation Rosette Ø 60 mm 1x Design siphon EDITION (01 429 06 99) Designer siphon Cleaning aperture with O-ring seal Plastic plunger Brass rosette with slide ring Technical data Design angle valve EDITION (05 320 06 99) Material: Brass, conform to German drinking water regulations Surface: Chrome Connection: DN 15 G 1/2 AG with ASAG easy Outlet: Ø 10 mm (DN 10 G 3/8 AG) Certificates: P-IX 229/IA, ACS, NF Noise class: I Flow class: A Design siphon EDITION (01 429 06 99) Material: Brass Surface: Chrome
web link
http://www.schell.eu/deutschland_de/a/053210699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
Sound insulation class / noise class
perm. operating temperature
°C
perm. operating pressure
bar
nominal size DN
nominal pressure PN
Housing connection variants
internal thread
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
ACS, NF
sheet number of the guideline
17
fitting type
tapping fitting
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
2D