??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Exposed wash basin tap VITUS VW-C-T
product description
Wall-mounted WF VITUS VW-C-T Thermostat, 210 outlet, CVD, SWS, chrome
purchase order number
002080699
GTIN - number
4021163162578
product preview
Level of detail
long text - Click on text for HTML view
Exposed wash basin tap VITUS VW-C-T Mixed water, ThermoProtect thermostat Triggering via CVD-Touch electronics with automatic closing. Battery operation. With integrated SWS BE-F VITUS wireless bus extender for networking with the SWS water management system. Scope of delivery Electronic self-closing exposed wash basin tap ThermoProtect thermostat, conform to EN 1111, unlockable/lockable temperature lock at 38 °C, anti-scalding protection if cold water supply fails CVD-Touch electronics, programmable, IP65 protection against low-pressure water jets BE-F VITUS wireless bus extender 6 V solenoid valve with pre-filter 2 backflow preventers (EN 1717: EB-type) Pivoting outlet (lockable) with flow regulator 6 V battery compartment (integrated) 4x AA alkaline battery 1.5 V 2 S-connections and rosettes (depth-adjustable) Technical data Setting options via SWS SSC Actuation force (soft/medium/hard) Manual programming (off/on) Max. flow time (1-950 s) Stagnation flush (off/1-1000 s, every 1-250 h after last flush/every 1-250 h) Actuation timeout (off/1-255 s, timeout 1-2000 min) Setting options via manual programming Max. flow time (4-120 s, 10 program stages) Stagnation flush (off/20 s, every 24 h) Flow: max. 5 l/min pressure independent Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Outlet Brass, conform to German drinking water regulations; Housing Brass, conform to German drinking water regulations Surface: Chrome Projection to centre of aerator: 210 mm Connection: 2x DN 15 G 1/2 AG Certificates: PA-IX 28575/IO, Belgaqua Noise class: I Flow class: O Note Also configurable using Single Control SSC. - 002080699
Note
Note : Also configurable using Single Control SSC.
web link
http://www.schell.eu/deutschland_de/a/002080699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
warm and cold PWH, PWC drinking water
Sound insulation class / noise class
sound insulation class 1
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
Belgaqua
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D