??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Electronic kitchen tap GRANDIS
Product description
Kitchen faucet GRANDIS E HD-M IR, SL, power supply exclusive,chrome
Description text
Electronic kitchen tap GRANDIS E, HD-M - high-pressure mixed water, Infrared sensor kitchen tap, 2x G 3/8 IG, Chrome
purchase order number
002440699
GTIN - number
4021163168075
product preview
Level of detail
long text - Click on text for HTML view
Electronic kitchen tap GRANDIS E HD-M - high-pressure mixed water Infrared sensor-controlled. Additional single-lever operation. Excluding power supply. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Intended for power supply via SCHELL water management system SWS or central power supply unit. Stagnation flushing in the mixing ratio of the touch-free actuation, independent of the single-lever position. Scope of delivery Infrared sensor kitchen tap Single-lever mixer Infrared sensor electronics, programmable 6 V solenoid valve with pre-filter Ceramic cartridge with hot water restrictor Pivoting outlet with configurable pivot range Flow regulator 2 flexible connection hoses, G 3/8 IG x 450 mm, with backflow preventer (DIN EN 1717: EB-type) and pre-filter Technical data Setting options via SWS SSC Programming via short range reflex (off/on) Max. flow time (1-600 s) Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h) Energy saving mode (off/1-254 h after last flush) Setting options via short range reflex Max. flow time (4-240 s, 12 program stages) Stagnation flush (off/after last flush/fixed interval) Flow: max. 10 l/min (manual activation) Flow: max. 8.5 l/min (electronic activation) Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Housing Brass, conform to German drinking water regulations Surface: Chrome Connection: 2x G 3/8 IG Certificates: P-IX 29861/IO, ACS, WRAS applied Noise class: I Flow class: O - 002440699
web link
http://www.schell.eu/deutschland_de/a/002440699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
warm and cold PWH, PWC drinking water
Sound insulation class / noise class
sound insulation class 1
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
10
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
ACS, WRAS applied
sheet number of the guideline
17
fitting type
tapping fitting
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D