??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
Manufacturer name
SCHELL GmbH & Co. KG
Valve Assembly type designation
Electronic wash basin tap XERIS E²
Product name
Electronic wash basin tap XERIS E² HD-K, large, cold water, battery operated, chrome
Description text
Wash basin tap XERIS E², Electronic, HD-K large - high-pressure cold water/pre-mixed water, Time-of-flight sensor single-hole tap, Battery compartment, G 3/8 IG, Chrome
Manufacturer order number
002660699
GTIN number
4021163171389
product preview
Level of detail
long text - Click on text for HTML view
Electronic wash basin tap XERIS E² HD-K large - high-pressure cold water/pre-mixed water Contactless, sensor-controlled tap with innovative ToF technology. Insensitive against reflective materials such as mirrors, saftety vests, etc. With integrated Bluetooth® interface. Configurable via SCHELL app. Suitable for networking with the SCHELL SWS water management system. Battery operation. Scope of delivery Time-of-flight sensor single-hole tap Time-of-flight sensor electronics (ToF) with automatic adjustment of the sensor range Standpipe extension 6 V axial solenoid valve with pre-filter Recessed aerator (theft-protected) Connection cable, 360 mm, with 3-pin plug connector, protection class IP65 6 V battery compartment, protection class IP65 4x AA alkaline battery 1.5 V Flexible Clean-Fix S connection hose, G 3/8 IG x 500 mm, with integrated backflow preventer (EN 1717: EB-type) and pre-filter Fastening material for wash basin installation Technical data Setting options via SCHELL App Quick configuration via preset operating modes (save electricity / save water / comfort) Individual settings in expert mode (sensor range, sensor measuring interval, person detection, max. runtime, run-on time) Stagnation flush (off / at intervals / demand-based flushing taking usage into account / at fixed times [day(s), time]) Continuous flush for thermal disinfection, triggering via app (3 - 10 min) Continuous flow, triggering via app (15 - 600 s) Cleaning stop, triggering via app or proximity reflex (off / 60 - 360 s) Flow: max. 5 l/min pressure independent Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Housing Brass Surface: Chrome Connection: G 3/8 IG Certificates: PA-IX 10332/IO, DVGW applied Noise class: I Flow class: O - 002660699
web link
http://www.schell.eu/worldwide_en/a/002660699/
Valve assembly type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
cold drinking water
Sound insulation class / noise class
noise class 1
max. operating temperature Tb
70 °C
max. operating pressure
5 bar
Nominal dimension
10
nominal pressure
10
min. media temperature
10 °C
Body material
Brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
DVGW applied, PA-IX 10332/IO
Part number of the standard
17
Application
service fittings
Internet address of the manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D