CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Manufacturer name
SCHELL GmbH & Co. KG
Valve Assembly type designation
Electronic wash basin tap PURIS E²
Product name
Electronic wash basin tap PURIS E² HD-M, cold water, without power supply, chrome
Description text
Wash basin tap PURIS E², Electronic, HD-M - high-pressure mixed water, Time-of-flight sensor single-hole tap, 2x G 3/8 IG, Chrome
Manufacturer order number
002850699
GTIN number
4021163171808
product preview
Level of detail
350
300
200
long text - Click on text for HTML view
Electronic wash basin tap PURIS E² HD-M - high-pressure mixed water Contactless, sensor-controlled tap with innovative ToF technology. Insensitive against reflective materials such as mirrors, saftety vests, etc. With integrated Bluetooth® interface. Configurable via SCHELL app. Suitable for networking with the SCHELL SWS water management system. Excluding power supply. Intended for power supply via SCHELL water management system SWS or central power supply unit. Scope of delivery Time-of-flight sensor single-hole tap Temperature controller with hot water restrictor Time-of-flight sensor electronics (ToF) with automatic adjustment of the sensor range 6 V axial solenoid valve with pre-filter Recessed aerator (theft-protected) Connection cable, 220 mm, with 3-pin plug connector, protection class IP65 2 flexible Clean-Fix S connection hoses, G 3/8 IG x 410 mm, with integrated backflow preventer (EN 1717: EB-type) and pre-filter Fastening material for wash basin installation Technical data Setting options via SCHELL App Quick configuration via preset operating modes (save electricity / save water / comfort) Individual settings in expert mode (sensor range, sensor measuring interval, person detection, max. runtime, run-on time) Stagnation flush (off / at intervals / demand-based flushing taking usage into account / at fixed times [day(s), time]) Continuous flush for thermal disinfection, triggering via app (3 - 10 min) Continuous flow, triggering via app (15 - 600 s) Cleaning stop, triggering via app or proximity reflex (off / 60 - 360 s) Flow: max. 5 l/min pressure independent Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Housing Brass Surface: Chrome Connection: 2x G 3/8 IG Certificates: PA-IX 10332/IO, DVGW applied Noise class: I Flow class: O - 002850699
web link
http://www.schell.eu/worldwide_en/a/002850699/
Valve assembly type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
drinking water (cold and hot)
Sound insulation class / noise class
noise class 1
max. operating temperature Tb
70 °C
max. operating pressure
5 bar
Nominal dimension
10
nominal pressure
10
min. media temperature
10 °C
Body material
Brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
DVGW applied, PA-IX 10332/IO
Part number of the standard
17
Application
service fittings
Internet address of the manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D