??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Design-Siphon EDITION
product description
SCHELL EDITION design siphon, chrome
purchase order number
014290699
GTIN - number
4021163139440
product preview
Level of detail
Height adjustment
long text - Click on text for HTML view
Design siphon EDITION Pluggable connection for drain pipe for easy installation. Version conform to DIN 274. Scope of delivery Designer siphon Cleaning aperture with O-ring seal Plastic plunger Brass rosette with slide ring Technical data Material: Brass Surface: Chrome - 014290699
web link
http://www.schell.eu/deutschland_de/a/014290699
Installation location
Sound insulation class / noise class
perm. operating temperature
°C
perm. operating pressure
bar
nominal size DN
nominal pressure PN
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
2D