??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Concealed shower LINUS D-SC-M,
Product description
Concealed Shower LINUS D-SC-M Self-closingmixed waterstainless steel
Description text
Concealed shower LINUS D-SC-M, Mixed water, Front panel, Front panelBrushed stainless steel
purchase order number
018322899
GTIN - number
4021163146905
product preview
Level of detail
long text - Click on text for HTML view
Concealed shower LINUS D-SC-M Mixed water For WBD-SC-M concealed masterbox. Manual actuation with automatic closing. Scope of delivery Front panel SC-M self-closing button with push sleeve Installation frame Fastening material Technical data Material: Actuation Brass; Front panel Stainless steel Surface: Actuation Chrome; Front panel Brushed stainless steel Dimensions front plate: w 180 mm x h 188 mm x d 11.5 mm - 018322899
web link
http://www.schell.eu/deutschland_de/a/018322899
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Housing material (no touching water)
stainless steel
Surface
brushed
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
sheet number of the guideline
17
fitting type
tapping fitting
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D