CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Concealed shower LINUS BASIC D-C-M
product description
Built-in wall un. shower Basic D-C-V CVD elect. premixed/cold/stainl.steel
Description text
Concealed shower LINUS Basic D-C-V, Pre-mixed water, Front panel, IP65 (CVD touch electronics), Front panelBrushed stainless steel
purchase order number
019212899
GTIN - number
4021163159509
product preview
Level of detail
350
300
200
long text - Click on text for HTML view
Concealed shower LINUS Basic D-C-V Pre-mixed water For WBD-E-V concealed masterbox. Triggering via CVD-Touch electronics with automatic closing. Optional battery or mains operation. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Scope of delivery Front panel CVD-Touch electronics, programmable, IP65 protection against low-pressure water jets Fastening material Technical data Setting options via SWS SSC Actuation force (soft/medium/hard) Manual programming (off/on) Max. flow time (1-950 s) Stagnation flush (off/1-1000 s, every 1-250 h after last flush/every 1-250 h) Actuation timeout (off/1-255 s, timeout 1-2000 min) Setting options via manual programming Max. flow time (4-120 s, 10 program stages) Stagnation flush (off/20 s, every 24 h) Material: Actuation Brass; Front panel Stainless steel Surface: Actuation Chrome; Front panel Brushed stainless steel Dimensions front plate: w 190 mm x h 190 mm x d 3 mm Protection class: IP65 (CVD touch electronics) - 019212899
web link
http://www.schell.eu/deutschland_de/a/019212899
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Housing material (no touching water)
stainless steel
Surface
brushed
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
sheet number of the guideline
17
fitting type
tapping fitting
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D