??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Concealed wash basin tap LINUS W-E-V
product description
Wall-mounted WF LINUS W-E-V 170mm outlet, IR, cw, stainl. s.,no bat.
Description text
Concealed wash basin tap LINUS W-E-V, Cold water/pre-mixed water, Infrared, Wall outlet with flow regulator (theft-safe), Spout 170 mm, Front panelBrushed stainless steel
purchase order number
019442899
GTIN - number
4021163164657
product preview
Level of detail
long text - Click on text for HTML view
Concealed wash basin tap LINUS W-E-V Cold water/pre-mixed water For WBW-E-V concealed masterbox. Infrared sensor-controlled. Excluding power supply. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Intended for power supply via SCHELL water management system SWS or central power supply unit. Scope of delivery Front panel with infrared sensor window Installation frame with infrared sensor electronics, programmable Wall outlet with flow regulator (theft-safe) Fastening material Technical data Setting options via SWS SSC Sensor range (short/medium/long) Programming via short range reflex (off/on) Max. flow time (1-360 s) Follow-up time (0.6-60 s) Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h) Continuous flush for thermal disinfection, with anti-scalding protection (off/15-600 s) Duration of flow (off/15-600 s) Energy saving mode (off/1-254 h after last flush) Cleaning stop (off/60-360 s) Setting options via short range reflex Sensor range (short/medium/long) Stagnation flush (off/30 s, every 24 h after last flush/every 24 h) Continuous flush for thermal disinfection, with anti-scalding protection (off/300 s/120 s) Cleaning stop (off/60 s) Flow: max. 5 l/min pressure independent Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Outlet Brass, conform to German drinking water regulations; Front panel Stainless steel Surface: Outlet Chrome; Front panel Brushed stainless steel Outlet: L 170 mm Dimensions front plate: w 188 mm x h 180 mm x d 12 mm - 019442899
web link
http://www.schell.eu/deutschland_de/a/019442899
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Housing material (touching water)
brass
Surface
Stainless steel brushed
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
sheet number of the guideline
17
fitting type
tapping fitting
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
2D