??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Concealed-Masterbox WBW-E-M
Product description
Built-in-w unit masterbox WBW-E-M IR, mixed water
Description text
Concealed Masterbox WBW-E-M, Mixed water, Masterbox, 2 filters, 2 Backflow preventer, 2x G 1/2 IG, B 149 mm x H 138 mm x T 140 mm
purchase order number
019460099
GTIN - number
4021163149388
product preview
Level of detail
long text - Click on text for HTML view
Concealed Masterbox WBW-E-M Mixed water For LINUS W-E-M concealed wash basin taps. Electronic actuation. With sealed housing bushings and internal isolating valve. Scope of delivery Masterbox Roughing-in housing Concealed wash basin tap with 2 isolating valves 6 V solenoid valve Mixing cartridge 2 pre-filters 2 backflow preventers (EN 1717: EB-type) Mount for wall outlet Flushing nozzle Flush-mounted cap Technical data Flow at 3 bar: 15 l/min Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Housing Plastic; Waterpath Dezincification-resistant brass, conform to German drinking water regulations Dimensions: w 149 mm x h 138 mm x d 140 mm Installation depth: 100 - 124 mm Connection: 2x G 1/2 IG Certificates: Belgaqua - 019460099
web link
http://www.schell.eu/deutschland_de/a/019460099
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
warm and cold PWH, PWC drinking water
Sound insulation class / noise class
Schallschutzklasse 1, DIN 4109
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material (touching water)
brass
Surface
gross
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
WELL public, ACS, Belgaqua
sheet number of the guideline
17
fitting type
tapping fitting
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
2D