??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
Manufacturer name
SCHELL GmbH & Co. KG
Product name
WT-Einhebelmischer MODUS CARE EH-T, Mischwasser, Bügelhebel Care , Chrom
Description/supplementary text for the order number
WT-Einhebelmischer MODUS CARE, EH-T, Mischwasser, Bügelhebel Care,chrom
Manufacturer order number
021870699
GTIN number
4021163172294
product preview
Level of detail
long text - Click on text for HTML view
Wash basin tap MODUS CARE EH-T
web link
http://www.schell.eu/deutschland_de/a/021870699
Valve assembly type
(e.g. circulation-regulating valve, thermally adjustable variable flow resistor, also adjustable dampers)
Installation location
drinking water (cold and hot)
max. operating temperature Tb
70 °C
max. operating pressure
5 bar
Nominal dimension
10
nominal pressure
5 - Safety sensors
Body material
Brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
Part number of the standard
17
Application
service fittings
Internet address of the manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
2D