CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Manufacturer name
SCHELL GmbH & Co. KG
Product name
WT-Armatur MODUS CARE AH, Mischwasser, Armhebel Care, chrom
Description/supplementary text for the order number
WT-Armatur MODUS CARE AH, Mischwasser, Armhebel Care, chrom
Manufacturer order number
021880699
GTIN - number
4021163172287
product preview
Level of detail
350
300
200
long text - Click on text for HTML view
Wash basin tap MODUS CARE AH
web link
http://www.schell.eu/deutschland_de/a/021880699
fitting type
(e.g. circulation-regulating valve, thermally adjustable variable flow resistor, also adjustable dampers)
Installation location
drinking water (cold and hot)
max. operating temperature Tb
70 °C
max. operating pressure
5 bar
Nominal dimension
10
nominal pressure
5 - Safety sensors
Housing material
brass
surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
sheet number of the guideline
17
Application
tapping fitting
Internet address of the manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
2D