??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
Manufacturer’s name
SCHELL GmbH & Co. KG
Valve type designation
Exposed WC flush valve SCHELLOMAT Silent Eco, DN 20
Product description
WC flush valve SCHELLOMAT Basic, for low pressure, 1", chrome
Manufacturer’s reference number
022490699
GTIN number
4021163141672
product preview
Level of detail
long text - Click on text for HTML view
Exposed WC flush valve SCHELLOMAT Silent Eco SV, DN 20 All-metal design with brass push button. Conform to DIN EN 12541. Dual flush. Scope of delivery Exposed WC flush valve Self-closing cartridge with automatic nozzle cleaning needle Push rosette Ø 60 mm Flush pipe connection with pipe interrupter Technical data Dual flush: Economy flush volume 3 l, Main 4.5 - 9.0 l Material: Housing Brass; Parts in contact with water Brass, conform to German drinking water regulations, Plastic Surface: Chrome Connection: DN 20 G 3/4 AG Flush pipe connection: Ø 26 mm Certificates: PA-IX 9902/I, DIN-DVGW, Belgaqua Noise class: I, at 100% flow - 022490699
web link
http://www.schell.eu/deutschland_de/a/022490699
Valve assembly type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
cold PWC drinking water
Sound insulation class / noise class
Schallschutzklasse 1
perm. operating temperature
30 °C
perm. operating pressure
5 bar
Nennmaß
20
nominal pressure
10
minimum operarting temperature
10 °C
Body material
brass
Surface
chrome-plated
Menge pro Verpackungseinheit
1 PCE per pack
Index
DIN-DVGW, Belgaqua, WELL public
Web address of the manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D