??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Urinal operating panel EDITION
Product description
Urinal operating panel EDITION plastic, chr. for flush valv.COMPACT II
Description text
EDITION urinal operating panel, Designer operating panel,Operating button, adjustable: 1.0 - 6.0 l, B 124 mm x H 153.5 mm x T 12 mm, Front panelChrome
purchase order number
028000699
GTIN - number
4021163151848
product preview
Level of detail
long text - Click on text for HTML view
EDITION urinal operating panel For SCHELL COMPACT II concealed urinal flush valve. Scope of delivery Designer operating panel Operating button Self-closing cartridge with nozzle bore pre-filter Installation frame Fastening material Technical data Flush volume adjustable: 1.0 - 6.0 l Material: Actuation Plastic; Front panel Plastic Surface: Actuation Chrome; Front panel Chrome Dimensions front plate: w 124 mm x h 153.5 mm x d 12 mm - 028000699
web link
http://www.schell.eu/deutschland_de/a/028000699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Sound insulation class / noise class
SA700ID07
0
SA700ID08
0
nominal size DN
0
SA700ID34
0.000
material element
plastic
surface element
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
sheet number of the guideline
17
web address of manufacturer
www.schell.eu
SA200ID03
Urinal-Betätigungsplatte
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D