CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
WC-operating panel EDITION
product description
WC operating panel EDITION plastic chrome
Description text
WC operating panel EDITION, Designer operating panel,Operating button, B 124 mm x H 153.5 mm x T 12 mm, Front panelChrome, Chrome
purchase order number
028020699
GTIN - number
4021163151763
product preview
Level of detail
350
300
200
long text - Click on text for HTML view
WC operating panel EDITION For SCHELL COMPACT II concealed WC flush valve. Scope of delivery Designer operating panel Operating button Self-closing cartridge with automatic nozzle cleaning needle Baffle plate for flow rate regulation Installation frame Technical data Single flush: 4.5 - 9.0 l Material: Plastic Surface: Chrome; Front panel Chrome Dimensions front plate: w 124 mm x h 153.5 mm x d 12 mm - 028020699
web link
http://www.schell.eu/deutschland_de/a/028020699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Sound insulation class / noise class
nominal size DN
material element
plastic
surface element
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
sheet number of the guideline
17
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D