CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
WC-operating panel EDITION
product description
WC operating panel EDITION stainless steel vandal-resist. design
Description text
WC operating panel EDITION, Vandal-resistant design, Designer operating panel,Operating button, B 120 mm x H 150 mm x T 12 mm, Front panelBrushed stainless steel
purchase order number
028032899
GTIN - number
4021163151787
product preview
Level of detail
350
300
200
long text - Click on text for HTML view
WC operating panel EDITION Vandal-resistant design For SCHELL COMPACT II concealed WC flush valve. Scope of delivery Designer operating panel Operating button Self-closing cartridge with automatic nozzle cleaning needle Baffle plate for flow rate regulation Installation frame Technical data Single flush: 4.5 - 9.0 l Material: Actuation Die-cast zinc; Front panel Stainless steel Surface: Actuation Chrome; Front panel Brushed stainless steel Dimensions front plate: w 120 mm x h 150 mm x d 12 mm Certificates: Watermark - 028032899
web link
http://www.schell.eu/deutschland_de/a/028032899
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Sound insulation class / noise class
nominal size DN
SA700ID34
material element
stainless steel
surface element
brushed
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
watermark
sheet number of the guideline
17
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D