??
Wybór modelu CAD
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
WC-operating panel EDITION ECO ND
product description
WC operating panel EDITION Eco ND low pressure plastic chrome
purchase order number
028140699
GTIN - number
4021163154238
product preview
Level of detail
long text - Click on text for HTML view
WC operating panel EDITION Eco ND For SCHELL COMPACT II ND concealed WC flush valve. Low pressure from 0.8 bar. Dual flush. Scope of delivery Designer operating panel Operating buttons for economy/main flush Low-pressure self-closing cartridge with automatic nozzle cleaning needle Baffle plate for flow rate regulation Installation frame Technical data Dual flush: Economy flush volume 3 l, Main 4.5 - 6.0 l Material: Actuation Plastic; Front panel Plastic Surface: Actuation Chrome; Front panel Chrome Dimensions front plate: w 124 mm x h 153.5 mm x d 12 mm Certificates: Watermark - 028140699
web link
http://www.schell.eu/deutschland_de/a/028140699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Sound insulation class / noise class
material element
plastic
surface element
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
watermark
web address of manufacturer
www.schell.eu
Preview - Generation
Podgląd
3D
Wymiar
Characteristics Graph
2D