CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
WC-operating panel MONTUS PLACE
Product description
WC-operating panel MONTUS PLACE, Dual flush, stainless steel
Description text
WC operating panel MONTUS PLACE, Front panelBrushed stainless steel
purchase order number
030702899
GTIN - number
4021163161625
product preview
Level of detail
350
300
200
long text - Click on text for HTML view
WC operating panel MONTUS PLACE Dual flush. With Braille marking. Actuation from top or from front. Technical data Material: Plastic, Stainless steel Surface: Front panel Brushed stainless steel Dimensions front plate: w 255 mm x h 150 mm x d 7 mm Note Important! Only for use with the listed WC module MONTUS types! - 030702899
Note
Note : Important! Only for use with the listed WC module MONTUS types!
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Housing material (no touching water)
plastic
Surface
stainless steel brushed
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
sheet number of the guideline
17
web address of manufacturer
www.schell.eu
Housing style
WC-Betätigungsplatte
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D