??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
Type of sanitary installation elements
wash basin elements
sanitary installation elements -series designation
Module MONTUS for washbasin with concealed fitting
Description text
Wash basin module MONTUS, B 50 cm x H 124 cm, Frame Powder coat finish
purchase order number
030880099
GTIN - number
4021163162868
product preview
Level of detail
height adjustment
adjustable mounting distance
pipe distance
pipe diameter
long text - Click on text for HTML view
Wash basin module MONTUS Wash basin mounting module, height 124 cm. For stud wall or pre-wall mounting or exposed installation. Self-supporting, powder-coated steel profiled frame with height-adjustable feet and cross bars. Prepared for connection to SCHELL concealed masterboxes (wash basin). Scope of delivery Wash basin mounting module Cross bar for wash basin attachment 40-375 mm, height-adjustable Cross bar with drain elbow and construction plug, height-adjustable Cross bar for masterbox, height-adjustable Galvanised, height-adjustable mounting feet 0 - 20 cm with slip resistance Fastening material for wash basin installation (fastening bolts M 12 x 110 mm, protection hose, nuts, flat washers, cover caps) Fastening material for installation feet Technical data Material: Frame Steel Surface: Frame Powder coat finish Dimensions: w 50 cm x h 124 cm Waste water connection: Ø 50 mm Waste water outlet: Ø 50 mm/40 mm (by cutting to length) - 030880099
web link
http://www.schell.eu/worldwide_en/a/030880099/
Installation location
Exosed or concealed mounting
with height adjustment
mechanical
maximum construction height
1240 mm
minimum construction width
500 mm
maximum construction width
500 mm
minimum construction depth
140 mm
material element
steel
surface element
powder coated
sea water resistent
no
electrical connection
can be retrofitted on site
flushing operation
concealed
Element versions
with exposed-trap
sound-insulated valve plate
yes
protected against vandalism
yes
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
type
wash basin
sheet number of the guideline
21
product description
Waschtisch
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
2D