CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Manufacturer name
SCHELL GmbH & Co. KG
fitting type description
Combination angle valve COMFORT
Description/supplementary text for the order number
Combination angle valve COMFORT, with BP 1/2", chrome
Manufacturer order number
035510699
GTIN number
4021163129991
product preview
Level of detail
350
300
200
long text - Click on text for HTML view
Combination angle valve COMFORT With COMFORT handle and grease chamber head part. Scope of delivery: Combination angle valve 2 COMFORT handles Backflow preventer (EN 1717: EB-type) in appliance connection outlet Grease chamber head part Long push rod Hose screw connection High-tensile brass cone compression connection with length compensation Push rosette Ø 54 mm Technical data: Material: Brass, conform to German drinking water regulations Surface: Chrome Connection: DN 15 G 1/2 AG Outlet: Hose screw connection Ø 14.5 mm (DN 20 G 3/4 AG), Ø 10 mm (DN 10 G 3/8 AG) Certificates: PA-IX 2850/IA, ACS, SVGW Noise class: I, at 100% flow Flow class: A Note Together with anti-vacuum device: HP safety combination (EN 1717). - 035510699
web link
http://www.schell.eu/deutschland_de/a/035510699
Valve assembly type
valve with regulating function
Installation location
warm and cold PWH, PWC drinking water
Sound insulation class, DIN 4109
Noise control class 1, DIN 4109
max. operating temperature Tb
70 °C
max. operating pressure
5 bar
nominal pressure
10
min. media temperature
10 °C
Body connection variants
male thread
Body material
Brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
Part number of the standard
17
Application
valve with regulating function
Internet address of the manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D