??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
Manufacturer name
SCHELL GmbH & Co. KG
fitting type description
angle valve COMFORT
Description/supplementary text for the order number
Regulating angle valve COMFORT, w/o ASAG, 3/8" chrome
Manufacturer order number
049060699
GTIN number
4021163105100
product preview
Level of detail
long text - Click on text for HTML view
Angle valve with regulating function COMFORT With COMFORT handle. According to DIN 3227. Scope of delivery: Angle valve COMFORT handle Long push rod High-tensile brass cone compression connection with length compensation Push rosette Ø 54 mm Technical data: Material: Brass, conform to German drinking water regulations Surface: Chrome Connection: DN 10 G 3/8 AG Outlet: Ø 10 mm (DN 10 G 3/8 AG) Certificates: P-IX 212/IA, DIN-DVGW, ACS, WRAS applied Noise class: I Flow class: A - 049060699
web link
http://www.schell.eu/deutschland_de/a/049060699
Valve assembly type
valve with regulating function
Installation location
drinking water (cold and hot)
Sound insulation class, DIN 4109
Noise control class 1, DIN 4109
max. operating temperature Tb
70 °C
max. operating pressure
5 bar
nominal pressure
10
min. media temperature
10 °C
Body connection variants
male thread
Body material
Brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
Part number of the standard
17
Application
valve with regulating function
Internet address of the manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
2D