CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Manufacturer name
SCHELL GmbH & Co. KG
fitting type description
angle valve COMFORT
Description/supplementary text for the order number
Eckventil COMFORT, regulierbar, Filter, ASAG, 1/2", chrom
Manufacturer order number
054280699
GTIN number
4021163164169
product preview
Level of detail
350
300
200
long text - Click on text for HTML view
Angle valve with regulating function COMFORT with filter With COMFORT handle. To protect high-quality fittings, e.g. electronically controlled fittings. According to DIN 3227. Scope of delivery: Angle valve COMFORT handle Filter (mesh gauge: 250 µm) ASAG easy (Self-sealing connection thread) Long push rod High-tensile brass cone compression connection with length compensation Push rosette Ø 54 mm Technical data: Material: Brass, conform to German drinking water regulations Surface: Chrome Connection: DN 15 G 1/2 AG with ASAG easy Outlet: DN 10 G 3/8 AG Certificates: P-IX 198/IA, ACS Noise class: I Flow class: A Note Filter cleaning with angle valve closed without draining the line. Basket filter set as replacement, see accessories. - 054280699
web link
http://www.schell.eu/deutschland_de/a/054280699
Valve assembly type
valve with regulating function
Installation location
warm and cold PWH, PWC drinking water
Sound insulation class, DIN 4109
Noise control class 1, DIN 4109
max. operating temperature Tb
70 °C
max. operating pressure
5 bar
nominal pressure
10
min. media temperature
10 °C
Body connection variants
male thread
Body material
Brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
Part number of the standard
17
Application
valve with regulating function
Internet address of the manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D