??
Catalog navigation
All catalogs
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
WC-operating panel TOWER
Product description
WC-operating panel TOWER, Dual flush, chrome
Description text
WC operating panel MONTUS TOWER, Front panelChrome
purchase order number
031210699
GTIN - number
4021163164305
product preview
Level of detail
long text - Click on text for HTML view
WC operating panel MONTUS TOWER Dual flush. Actuation from top or from front. Technical data Material: Plastic Surface: Front panel Chrome Dimensions front plate: w 230 mm x h 150 mm x d 6.5 mm - 031210699
web link
http://www.schell.eu/deutschland_de/a/031210699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Housing material (no touching water)
plastic
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
sheet number of the guideline
17
web address of manufacturer
www.schell.eu
Housing style
WC-Betätigungsplatte
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D