Exposed wash basin tap VITUS VW-C-T
Mixed water, ThermoProtect thermostat
Triggering via CVD-Touch electronics with automatic closing. Battery operation. With integrated SWS BE-F VITUS wireless bus extender for networking with the SWS water management system. Scope of delivery
- Electronic self-closing exposed wash basin tap
- ThermoProtect thermostat, conform to EN 1111, unlockable/lockable temperature lock at 38 °C, anti-scalding protection if cold water supply fails
- CVD-Touch electronics, programmable, IP65 protection against low-pressure water jets
- BE-F VITUS wireless bus extender
- 6 V solenoid valve with pre-filter
- 2 backflow preventers (EN 1717: EB-type)
- Pivoting outlet (lockable) with flow regulator
- 6 V battery compartment (integrated)
- 4x AA alkaline battery 1.5 V
- 2 S-connections and rosettes (depth-adjustable)
Technical data
- Setting options via SWS SSC
- Actuation force (soft/medium/hard)
- Manual programming (off/on)
- Max. flow time (1-950 s)
- Stagnation flush (off/1-1000 s, every 1-250 h after last flush/every 1-250 h)
- Actuation timeout (off/1-255 s, timeout 1-2000 min)
- Setting options via manual programming
- Max. flow time (4-120 s, 10 program stages)
- Stagnation flush (off/20 s, every 24 h)
- Flow: max. 5 l/min pressure independent
- Flow pressure: 1.0 - 5.0 bar
- Max. Resting pressure: 8 bar
- Max. operating temperature: 70 °C (80 °C for thermal disinfection)
- Material: Outlet Brass, conform to German drinking water regulations; Housing Brass, conform to German drinking water regulations
- Surface: Chrome
- Projection to centre of aerator: 210 mm
- Connection: 2x DN 15 G 1/2 AG
- Certificates: PA-IX 28575/IO, Belgaqua
- Noise class: I
- Flow class: O
Note
- Also configurable using Single Control SSC.
- 002080699