Electronic wash basin tap XERIS E-T
HD-K small - high-pressure cold water/pre-mixed water
Infrared sensor-controlled. Excluding power supply. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Intended for power supply via SCHELL water management system SWS or central power supply unit. Scope of delivery
- Infrared sensor single-hole tap
- Infrared sensor electronics, programmable
- 6 V axial solenoid valve with pre-filter
- Flow regulator
- Connection cable, 250 mm, with 3-pin plug connector, protection class IP65
- Flexible Clean-Fix S connection hose, G 3/8 IG x 400 mm, with integrated backflow preventer (EN 1717: EB-type) and pre-filter
- Fastening material for wash basin installation
Technical data
- Setting options via SWS SSC
- Programming via short range reflex (off/on)
- Sensor range (short/medium/long)
- Max. flow time (1-360 s)
- Follow-up time (0.6-60 s)
- Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h)
- Continuous flush for thermal disinfection, with anti-scalding protection (off/15-600 s)
- Duration of flow (off/15-600 s)
- Energy saving mode (off/1-254 h after last flush)
- Cleaning stop (off/60-360 s)
- Setting options via short range reflex
- Sensor range (short/medium/long)
- Stagnation flush (off/30 s, every 24 h after last flush/every 24 h)
- Continuous flush for thermal disinfection, with anti-scalding protection (off/300 s/120 s)
- Cleaning stop (off/60 s)
- Flow: max. 5 l/min pressure independent
- Flow pressure: 1.0 - 5.0 bar
- Max. Resting pressure: 8 bar
- Max. operating temperature: 70 °C (80 °C for thermal disinfection)
- Material: Housing Brass; Parts in contact with water Plastic
- Surface: Chrome
- Connection: G 3/8 IG
- Certificates: PA-IX 29072/IO, Belgaqua
- Noise class: I
- Flow class: O
- 002180699