Urinal control EDITION E
Vandal-resistant design
Contact-free infrared sensor flushing facility. For SCHELL COMPACT II concealed urinal flush valve. Intended for networking with the SCHELL SWS water management system. Power supply via SWS or mains adapter (together with BE-F wireless bus extender). Scope of delivery
- Front panel with infrared sensor window
- 6 V solenoid valve with pre-filter
- Installation frame with infrared sensor electronics, programmable
Technical data
- Setting options via SWS SSC
- Sensor range (short/medium/long)
- Programming via short range reflex (off/on)
- Flush time (1-15 s)
- Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h)
- Pre-flush (off/1 s, lockout time 5-60 min after last flush)
- Automatic stadium program (off/1 s per user, main flush 20-60s after last use)
- Trap flushing (off/1-240 h after last flush)
- Energy saving mode (off/1-254 h after last flush)
- Setting options via short range reflex
- Sensor range (short/medium/long)
- Stagnation flush (off/30 s, every 24 h after last flush/every 24 h)
- Pre-flush (off/1 s)
- Automatic stadium program (off/1 s per user)
- Rap flush (off/on)
- Flush time (1-15 s)
- Material: Front panel Stainless steel
- Surface: Front panel Brushed stainless steel
- Dimensions front plate: w 120 mm x h 150 mm x d 12 mm
- 002312899