Electronic kitchen tap GRANDIS E
HD-M - high-pressure mixed water
Infrared sensor-controlled. Additional single-lever operation. Battery operation. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Stagnation flushing in the mixing ratio of the touch-free actuation, independent of the single-lever position. Scope of delivery
- Infrared sensor kitchen tap
- Single-lever mixer
- Infrared sensor electronics, programmable
- 6 V solenoid valve with pre-filter
- Ceramic cartridge with hot water restrictor
- Pivoting outlet with configurable pivot range
- Flow regulator
- 2 flexible connection hoses, G 3/8 IG x 450 mm, with backflow preventer (DIN EN 1717: EB-type) and pre-filter
- 6 V battery compartment, protection class IP65
- 4x AA alkaline battery 1.5 V
Technical data
- Tap hole diameter: 35 - 37 mm
- Setting options via SWS SSC
- Programming via short range reflex (off/on)
- Max. flow time (1-600 s)
- Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h)
- Energy saving mode (off/1-254 h after last flush)
- Setting options via short range reflex
- Max. flow time (4-240 s, 12 program stages)
- Stagnation flush (off/after last flush/fixed interval)
- Flow: max. 10 l/min (manual activation)
- Flow: max. 8.5 l/min (electronic activation)
- Flow pressure: 1.0 - 5.0 bar
- Max. Resting pressure: 8 bar
- Max. operating temperature: 70 °C (80 °C for thermal disinfection)
- Material: Housing Brass, conform to German drinking water regulations
- Surface: Chrome
- Connection: 2x G 3/8 IG
- Certificates: P-IX 29861/IO, WRAS
- Noise class: I
- Flow class: O
- 002420699