Electronic wash basin tap PURIS E2
HD-M - high-pressure mixed water
Contactless, sensor-controlled tap with innovative ToF technology. Insensitive against reflective materials such as mirrors, saftety vests, etc. With integrated Bluetooth® interface. Configurable via SCHELL app. Suitable for networking with the SCHELL SWS water management system. Mains operation (concealed transformer). Scope of delivery
- Time-of-flight sensor single-hole tap
- Temperature controller with hot water restrictor
- Time-of-flight sensor electronics (ToF) with automatic adjustment of the sensor range
- 6 V axial solenoid valve with pre-filter
- Recessed aerator (theft-protected)
- Connection cable, 220 mm, with 3-pin plug connector, protection class IP65
- Concealed transformer 9 VDC, 100-240 VAC, 50-60 Hz
- 2 flexible Clean-Fix S connection hoses, G 3/8 IG x 410 mm, with integrated backflow preventer (EN 1717: EB-type) and pre-filter
- Fastening material for wash basin installation
Technical data
- Setting options via SCHELL App
- Quick configuration via preset operating modes (save electricity / save water / comfort)
- Individual settings in expert mode (sensor range, sensor measuring interval, person detection, max. runtime, run-on time)
- Stagnation flush (off / at intervals / demand-based flushing taking usage into account / at fixed times [day(s), time])
- Continuous flush for thermal disinfection, triggering via app (3 - 10 min)
- Continuous flow, triggering via app (15 - 600 s)
- Cleaning stop, triggering via app or proximity reflex (off / 60 - 360 s)
- Flow: max. 5 l/min pressure independent
- Flow pressure: 1.0 - 5.0 bar
- Max. Resting pressure: 8 bar
- Max. operating temperature: 70 °C (80 °C for thermal disinfection)
- Material: Housing Brass
- Surface: Chrome
- Connection: 2x G 3/8 IG
- Certificates: PA-IX 10332/IO, DVGW applied
- Noise class: I
- Flow class: O
- 002880699