Shower panel LINUS DP-C-T
Mixed water, ThermoProtect thermostat
Made from a strong extruded aluminium profile with a high-quality, anodised finish. Triggering via CVD-Touch electronics with automatic closing. Optional battery or mains operation. Configurable via SCHELL Single Control SSC. Pivoting front panel for easy installation and servicing. Suitable for connections from rear or for exposed connections from above. Solenoid valve for thermal disinfection, integrated. Scope of delivery
- Electronic self-closing exposed shower panel
- Operating button for thermostat with push sleeve, temperature setting unlockable/lockable at 38 °C
- CVD-Touch electronics, programmable, IP65 protection against low-pressure water jets
- Solenoid valve 12 V for manual thermal disinfection (according to DVGW worksheet W 551)
- ThermoProtect thermostat, conform to EN 1111, anti-scalding protection if cold water supply fails
- 6 V solenoid valve
- 2 backflow preventers (EN 1717: EB-type)
- 2 pre-filters
- LOW AEROSOL shower head, 20° ±6°, vandal-resistant
- Connection accessories with isolating valve(s)
- Fastening material for wall installation
Technical data
- Setting options via SSC
- Actuation force (soft/medium/hard)
- Manual programming (off/on)
- Max. flow time (1-950 s)
- Stagnation flush (off/1-1000 s, every 1-250 h after last flush/every 1-250 h)
- Actuation timeout (off/1-255 s, timeout 1-2000 min)
- Setting options via manual programming
- Max. flow time (10-360 s in 10 program stages, factory setting 20 s)
- Stagnation flush (off/20 s, every 24 h)
- Flow: max. 9 l/min pressure independent
- Flow pressure: 1.0 - 5.0 bar
- Max. Resting pressure: 8 bar
- Max. operating temperature: 70 °C temporarily
- Material: Actuation Brass; Shower head Brass, conform to German drinking water regulations; Housing Aluminium; Waterpath Dezincification-resistant brass, conform to German drinking water regulations
- Surface: Actuation Chrome; Shower head Chrome; Housing Brush anodised aluminium
- Dimensions: w 226 mm x h 1200 mm x d 115 mm
- Connection: 2x DN 15 G 1/2 AG
- Certificates: Belgaqua
- 008230899