Shower panel LINUS DP-SC-T
Mixed water, ThermoProtect thermostat
Made from a strong extruded aluminium profile with a high-quality, anodised finish. Manual actuation with automatic closing. Pivoting front panel for easy installation and servicing. Suitable for connections from rear or for exposed connections from above. Solenoid valve for thermal disinfection, integrated or optional. Scope of delivery
- Self-closing exposed shower panel
- Operating button for thermostat with push sleeve, temperature setting unlockable/lockable at 38 °C
- SC self-closing button
- Solenoid valve 12 V for manual thermal disinfection (according to DVGW worksheet W 551)
- Self-closing cartridge SC II
- ThermoProtect thermostat, conform to EN 1111, anti-scalding protection if cold water supply fails
- 2 backflow preventers (EN 1717: EB-type)
- 2 pre-filters
- LOW AEROSOL shower head, 20° ±6°, vandal-resistant
- Connection accessories with isolating valve(s)
- Fastening material for wall installation
Technical data
- Running time: 5 - 30 s (20 s )
- Flow: max. 9 l/min pressure independent
- Flow pressure: 1.0 - 5.0 bar
- Max. operating temperature: 70 °C temporarily
- Material: Actuation Brass; Shower head Brass, conform to German drinking water regulations; Housing Aluminium; Waterpath Dezincification-resistant brass, conform to German drinking water regulations
- Surface: Actuation Chrome; Shower head Chrome; Housing Brush anodised aluminium
- Dimensions: w 226 mm x h 1200 mm x d 115 mm
- Connection: 2x DN 15 G 1/2 AG
- Certificates: Belgaqua
- 008250899