Shower panel LINUS DP-EH-M
Mixed water
Made from a strong extruded aluminium profile with a high-quality, anodised finish. Manual single-lever actuation. Pivoting front panel for easy installation and servicing. Suitable for connections from rear or for exposed connections from above. Scope of delivery
- Single-lever exposed shower panel
- Single-lever mixer
- Single-lever mixing ceramic cartridge with hot water and flow restrictor
- 2 backflow preventers (EN 1717: EB-type)
- Shower head COMFORT Flex, adjustable angle of inclination 12 - 32°, vandal-resistant, with soft jet and anti-limescale knob
- Connection accessories with isolating valve(s)
- Fastening material for wall installation
Technical data
- Flow: max. 9 l/min pressure independent
- Flow pressure: 1.0 - 5.0 bar
- Max. operating temperature: 70 °C temporarily
- Material: Actuation Die-cast zinc; Housing Aluminium; Waterpath Dezincification-resistant brass, conform to German drinking water regulations
- Surface: Actuation Chrome; Shower head Chrome; Housing Brush anodised aluminium
- Dimensions: w 226 mm x h 1200 mm x d 115 mm
- Connection: 2x DN 15 G 1/2 AG
- Certificates: Belgaqua
- 008280899