Shower panel LINUS Inox DP-C-T
Mixed water, ThermoProtect thermostat
Made from high-quality stainless steel (1.4404) material with a brushed finish. Integrated SCHELL shower fitting. Triggering via CVD-Touch electronics with automatic closing. Optional battery or mains operation. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Prepared for manual thermal disinfection. Pivoting front panel for easy installation and servicing. Suitable for connections from rear or for exposed connections from above. Scope of delivery
- Electronic self-closing exposed shower panel
- Operating button for thermostat with push sleeve, temperature setting unlockable/lockable at 38 °C
- CVD-Touch electronics, programmable, IP65 protection against low-pressure water jets
- ThermoProtect thermostat, conform to EN 1111, anti-scalding protection if cold water supply fails
- 6 V solenoid valve
- Solenoid valve 12 V for manual thermal disinfection (according to DVGW worksheet W 551)
- 2 backflow preventers (EN 1717: EB-type)
- 2 pre-filters
- Shower head COMFORT Flex, adjustable angle of inclination 12 - 32°, vandal-resistant, with soft jet and anti-limescale knob
- Connection accessories with isolating valve(s)
- Fastening material for wall installation
Technical data
- Setting options via SWS SSC
- Actuation force (soft/medium/hard)
- Manual programming (off/on)
- Max. flow time (1-950 s)
- Stagnation flush (off/1-1000 s, every 1-250 h after last flush/every 1-250 h)
- Actuation timeout (off/1-255 s, timeout 1-2000 min)
- Setting options via manual programming
- Max. flow time (10-360 s in 10 program stages, factory setting 20 s)
- Stagnation flush (off/20 s, every 24 h)
- Flow: max. 9 l/min pressure independent
- Flow pressure: 1.0 - 5.0 bar
- Max. Resting pressure: 8 bar
- Max. operating temperature: 70 °C temporarily
- Material: Actuation Brass; Housing Stainless steel 1.4404; Piping Plastic, conform to German drinking water regulations; Waterpath Brass, conform to German drinking water regulations
- Surface: Actuation Chrome; Housing Brushed stainless steel
- Dimensions: w 240 mm x h 1200 mm x d 80 mm
- Connection: 2x DN 15 G 1/2 AG
- Certificates: Belgaqua
- 008422899