Shower panel LINUS Inox DP-SC-T
Mixed water, ThermoProtect thermostat
Made from high-quality stainless steel (1.4404) material with a brushed finish. Integrated SCHELL shower fitting. Manual actuation with automatic closing. Pivoting front panel for easy installation and servicing. Suitable for connections from rear or for exposed connections from above. Scope of delivery
- Self-closing exposed shower panel
- Operating button for thermostat with push sleeve, temperature setting unlockable/lockable at 38 °C
- SC self-closing button
- ThermoProtect thermostat, conform to EN 1111, unlockable/lockable temperature lock at 38 °C, anti-scalding protection if cold water supply fails
- Self-closing cartridge SC II
- 2 backflow preventers (EN 1717: EB-type)
- 2 pre-filters
- Shower head COMFORT Flex, adjustable angle of inclination 12 - 32°, vandal-resistant, with soft jet and anti-limescale knob
- Connection accessories with isolating valve(s)
- Fastening material for wall installation
Technical data
- Running time: 5 - 30 s (20 s )
- Flow: max. 9 l/min pressure independent
- Flow pressure: 1.0 - 5.0 bar
- Max. Resting pressure: 8 bar
- Max. operating temperature: 70 °C temporarily
- Material: Actuation Brass; Housing Stainless steel 1.4404; Piping Plastic, conform to German drinking water regulations; Waterpath Brass, conform to German drinking water regulations
- Surface: Actuation Chrome; Housing Brushed stainless steel
- Dimensions: w 240 mm x h 1200 mm x d 80 mm
- Connection: 2x DN 15 G 1/2 AG
- Certificates: Belgaqua
- 008442899