WC control EDITION E Manual
Vandal-resistant design
Contact-free infrared sensor flushing facility with button for manual actuation. For SCHELL COMPACT II concealed WC flush valve. Automatic triggering when leaving the WC (room monitoring). Dual flush. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Power supply via SWS, mains adapter or battery compartment. Scope of delivery
- Front panel with infrared sensor window and button for manual actuation
- Mechanical bypass valve for manual actuation in the event of power failure
- 6 V solenoid valve with pre-filter
- Self-closing cartridge with automatic nozzle cleaning needle
- Baffle plate for flow rate regulation
- Installation frame with infrared sensor electronics, programmable
Technical data
- Setting options via SWS SSC
- Programming via short range reflex (off/on)
- Sensor range (short/medium/long)
- Dual flush (eco flush volume 3 l with dwell time <45 s, main flush volume 4.5/6/9 l)
- Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h)
- Energy saving mode (off/1-254 h after last flush)
- Cleaning stop (off/60-360 s)
- Setting options via short range reflex
- Sensor range (short/medium/long)
- Stagnation flush (off/every 24 hours after last flush)
- Dual flush (eco flush volume 3 l with dwell time <45 s, main flush volume 4.5/6/9 l)
- Material: Front panel Stainless steel
- Surface: Front panel Brushed stainless steel
- Dimensions front plate: w 120 mm x h 150 mm x d 12 mm
- 010282899