Electronic wash basin tap CELIS E
HD-K - high-pressure cold water/pre-mixed water
Infrared sensor-controlled. Battery operation. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Scope of delivery
- Infrared sensor single-hole tap
- Infrared sensor electronics, programmable
- 6 V solenoid valve with pre-filter
- Flow regulator
- 6 V battery compartment, protection class IP65
- 4x AA alkaline battery 1.5 V
- Flexible Clean-Fix S connection hose, G 3/8 IG x 380 mm, with pre-filter
- Fastening material for wash basin installation
Technical data
- Setting options via SWS SSC
- Sensor range (short/medium/long)
- Programming via short range reflex (off/on)
- Max. flow time (1-360 s)
- Follow-up time (0.6-60 s)
- Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h)
- Continuous flush for thermal disinfection, with anti-scalding protection (off/15-600 s)
- Duration of flow (off/15-600 s)
- Energy saving mode (off/1-254 h after last flush)
- Cleaning stop (off/60-360 s)
- Setting options via short range reflex
- Sensor range (short/medium/long)
- Stagnation flush (off/30 s, every 24 h after last flush/every 24 h)
- Continuous flush for thermal disinfection, with anti-scalding protection (off/300 s/120 s)
- Cleaning stop (off/60 s)
- Flow: max. 5 l/min pressure independent
- Flow pressure: 1.0 - 5.0 bar
- Max. Resting pressure: 8 bar
- Max. operating temperature: 70 °C (80 °C for thermal disinfection)
- Material: Housing Brass, conform to German drinking water regulations
- Surface: Chrome
- Connection: G 3/8 IG
- Certificates: P-IX 19116/IZ, WRAS applied
- Noise class: I
- Flow class: Z
- 012300699