Exposed shower tap VITUS VD -EH-M / o
Mixed water
Manual open/closed actuation. Shower connection at top. Scope of delivery
- Single-lever exposed shower tap
- Single-lever mixer
- Single-lever mixing ceramic cartridge with hot water and flow restrictor
- 2 backflow preventers (EN 1717: EB-type)
- 2 S-connections and rosettes (depth-adjustable)
Technical data
- Max. operating temperature: 70 °C (80 °C for thermal disinfection)
- Material: Housing Brass, conform to German drinking water regulations
- Surface: Chrome
- Connection: 2x DN 15 G 1/2 AG
- Outlet: DN 15 G 1/2 AG (top)
- Certificates: PA-IX 38242/IB, Belgaqua
- Noise class: I
- Flow class: B
- 016030699