Exposed shower tap VITUS VD -SC-T /u
Mixed water, ThermoProtect thermostat
Manual actuation with automatic closing. Easy flow time adjustment. Shower connection at bottom. Scope of delivery
- Self-closing exposed shower tap
- SC self-closing button
- ThermoProtect thermostat, conform to EN 1111, unlockable/lockable temperature lock at 38 °C, anti-scalding protection if cold water supply fails
- Self-closing cartridge SC II
- Valve (mechanical) for thermal disinfection (according to DVGW worksheet W 551)
- 2 backflow preventers (EN 1717: EB-type)
- 2 S-connections and rosettes (depth-adjustable)
Technical data
- Running time: 5 - 30 s
- Max. operating temperature: 70 °C (80 °C for thermal disinfection)
- Material: Housing Brass, conform to German drinking water regulations
- Surface: Chrome
- Connection: 2x DN 15 G 1/2 AG
- Outlet: DN 15 G 1/2 AG (bottom)
- Certificates: PA-IX 28574/IB, DVGW, Belgaqua
- Noise class: I
- Flow class: B
- 016150699