Exposed shower tap VITUS VD open/close-T / u
Mixed water, ThermoProtect thermostat
Manual open/closed actuation. Shower connection at bottom. Scope of delivery
- Open/closed exposed shower tap
- Operating button open/close
- ThermoProtect thermostat, conform to EN 1111, unlockable/lockable temperature lock at 38 °C, anti-scalding protection if cold water supply fails
- Open/closed ceramic cartridge
- Valve (mechanical) for thermal disinfection (according to DVGW worksheet W 551)
- 2 backflow preventers (EN 1717: EB-type)
- 2 S-connections and rosettes (depth-adjustable)
Technical data
- Max. operating temperature: 70 °C (80 °C for thermal disinfection)
- Material: Housing Brass, conform to German drinking water regulations
- Surface: Chrome
- Connection: 2x DN 15 G 1/2 AG
- Outlet: DN 15 G 1/2 AG (bottom)
- Certificates: PA-IX 38240/IB, Belgaqua
- Noise class: I
- Flow class: B
- 016170699