Exposed wash basin tap VITUS VW-SC-T
Mixed water, ThermoProtect thermostat
Manual actuation with automatic closing. Easy flow time adjustment. Scope of delivery
- Self-closing exposed wash basin tap
- SC self-closing button
- ThermoProtect thermostat, conform to EN 1111, unlockable/lockable temperature lock at 38 °C, anti-scalding protection if cold water supply fails
- Self-closing cartridge SC II
- 2 backflow preventers (EN 1717: EB-type)
- Pivoting outlet (lockable) with flow regulator
- 2 S-connections and rosettes (depth-adjustable)
Technical data
- Running time: 2 - 15 s (7 s )
- Flow: max. 5 l/min pressure independent
- Flow pressure: 1.0 - 5.0 bar
- Max. operating temperature: 70 °C (80 °C for thermal disinfection)
- Material: Outlet Brass, conform to German drinking water regulations; Housing Brass, conform to German drinking water regulations
- Surface: Chrome
- Projection to centre of aerator: 210 mm
- Connection: 2x DN 15 G 1/2 AG
- Certificates: PA-IX 38234/IO, Belgaqua
- Noise class: I
- Flow class: O
- 016200699