Exposed wash basin tap VITUS VW-EH-M
Mixed water
Manual single-lever actuation. Scope of delivery
- Single-lever exposed wash basin tap
- Operating handle made from brass
- Single-lever mixing ceramic cartridge with hot water and flow restrictor
- 2 backflow preventers (EN 1717: EB-type)
- Pivoting outlet (lockable) with flow regulator
- 2 S-connections and rosettes (depth-adjustable)
Technical data
- Flow: max. 5 l/min pressure independent
- Flow pressure: 1.0 - 5.0 bar
- Max. Resting pressure: 8 bar
- Max. operating temperature: 70 °C (80 °C for thermal disinfection)
- Material: Outlet Brass, conform to German drinking water regulations; Housing Brass, conform to German drinking water regulations
- Surface: Chrome
- Projection to centre of aerator: 210 mm
- Connection: 2x DN 15 G 1/2 AG
- Certificates: PA-IX 38238/IO, Belgaqua
- Noise class: I
- Flow class: O
- 016230699