Exposed wash basin tap VITUS VW-E-T
Mixed water, ThermoProtect thermostat
Infrared sensor-controlled. Battery operation. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Scope of delivery
- Infrared sensor exposed wash basin tap
- ThermoProtect thermostat, conform to EN 1111, unlockable/lockable temperature lock at 38 °C, anti-scalding protection if cold water supply fails
- Infrared sensor electronics, programmable
- 6 V solenoid valve with pre-filter
- 2 backflow preventers (EN 1717: EB-type)
- Pivoting outlet (lockable) with flow regulator
- 6 V battery compartment (integrated)
- 2 S-connections and rosettes (depth-adjustable)
Technical data
- Setting options via SWS SSC
- Programming via short range reflex (off/on)
- Max. flow time (1-600 s)
- Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h)
- Continuous flush for thermal disinfection (off/15-600 s)
- Duration of flow (off/15-600 s)
- Energy saving mode (off/1-254 h after last flush)
- Cleaning stop (off/60-360 s)
- Setting options via short range reflex
- Max. flow time (4-240 s, 12 program stages)
- Stagnation flush (off/30 s, every 24 h after last flush/every 24 h)
- Cleaning stop (off/60 s)
- Flow: max. 5 l/min pressure independent
- Flow pressure: 1.0 - 5.0 bar
- Max. Resting pressure: 8 bar
- Max. operating temperature: 70 °C (80 °C for thermal disinfection)
- Material: Outlet Brass, conform to German drinking water regulations; Housing Brass, conform to German drinking water regulations
- Surface: Chrome
- Projection to centre of aerator: 210 mm
- Connection: 2x DN 15 G 1/2 AG
- Certificates: PA-IX 38235/IO, Belgaqua, WRAS applied
- Noise class: I
- Flow class: O
- 016250699