Exposed wash basin tap VITUS VW-open/close-T
Mixed water, ThermoProtect thermostat
Manual open/closed actuation. Scope of delivery
- Open/closed exposed wash basin tap
- Operating button open/close
- ThermoProtect thermostat, conform to EN 1111, unlockable/lockable temperature lock at 38 °C, anti-scalding protection if cold water supply fails
- Valve (mechanical) for thermal disinfection (according to DVGW worksheet W 551)
- Open/closed ceramic cartridge
- 2 backflow preventers (EN 1717: EB-type)
- Pivoting outlet (lockable) with flow regulator
- 2 S-connections and rosettes (depth-adjustable)
Technical data
- Flow: max. 5 l/min pressure independent
- Flow pressure: 1.0 - 5.0 bar
- Max. operating temperature: 70 °C (80 °C for thermal disinfection)
- Material: Outlet Brass, conform to German drinking water regulations; Housing Brass, conform to German drinking water regulations
- Surface: Chrome
- Projection to centre of aerator: 270 mm
- Connection: 2x DN 15 G 1/2 AG
- Certificates: PA-IX 38236/IO, Belgaqua
- Noise class: I
- Flow class: O
- 016600699